Shielded USB Keystone Style Coupler (A Female /A Female)

Item # UADKEY-AA
Availability
Available Quantity: 4,924
Price Table
Quantity Price
1 - 9 $10.86
10 - 24 $9.99
25 - 99 $9.12
100 + Call Us
Add to Cart

Description

L-com's shielded USB keystone couplers can be easily installed into panels, wall plate openings and enclosures. Three options are available, all with female connectors - A/B, A/A & B/A. The stamped metal shell and one piece design provides maximum protection from data corrupting EMI/RFI. Contact us today for special pricing for your larger projects.

Features
  • Allows USB cables to be passed through panels, enclosures and wall plates
  • One piece design plus stamped metal shell provides maximum protection from EMI/RFI
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • USB A style female connectors on the front and back
Application
  • PC computing
  • Industrial monitoring and control
  • Test and measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov