To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

ThinLine High Speed HDMI Cable with Ethernet, M/M, 6FT

SKU VHA00022-6F
QTY available 136
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



The L-com VHA00022 line of ThinLine High Speed HDMI Cables with Ethernet in 6 foot length are a cost effective alternative to standard diameter HDMI cables. L-com's VHA00022-6F ThinLine 6 foot HDMI cable offers a smaller diameter of 4.5mm, as opposed to standard 7.3mm diameter. With a diameter almost half that of a standard HDMI cable, the VHA00022-6F from L-com offers lighter weight and greater cable flexibility. The ThinLine VHA00022 line of HDMI cables is also a great option for not only saving space, but also increasing airflow in high cable density applications.

Features
  • Connect HDMI source to HDMI display
  • ThinLine cable diameter of 4.5mm
  • Gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in multiple lengths from 1 to 10 feet

Application
  • HDTV
  • 4k resolution
  • Home Theatre
  • Professional AV installs