To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

USB 3.0 Cable Assembly, Type A Latching Male Plug to Type A Panel Mount Female Jack, 30/24AWG, Low Smoke Zero Halogen LSZH, Black, 0.5M

SKU U3A00100-05M
QTY available 188
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



Newly designed U3A00100 family of USB 3.0 versions of L-com's popular UPM style panel mount USB adapter cables are now available with L-com's popular Latching A Type connector! This series features a bulkhead Type A 3.0 jack to a Type A 3.0 Latching plug. The unique Latching A connector provides a secure connection to any USB Type A jack and provides much greater retention than typical USB friction fit. Available in PVC or LSZH. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular UPM style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.

Features
  • Allows USB 3.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • Unique latching feature provides a secure connection to any USB type A jack
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • UL Style 21551 Low Smoke Zero Halogen (LSZH or LS0H) jacket with 24AWG power conductors for efficient power transfer

Application
  • Data Storage and Acquisition
  • Test and Measurement
  • Video Transfer or Cameras
  • Portable Data Storage
  • Gaming hardware and interfaces

Product Compliance

Product Compliance

P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.