USB 3.1, CM/CM, Alum Shell, Support 20V/5A, 10Gbps, 2M Black Nylon Braid

SKU CAU31CC-MM-2M
QTY available 19
Quantity Price
1 - 24 $32.99
25 - 49 $31.34
50 - 99 $29.69
100 + Call Us
Price $32.99

All Prices are in US Dollars and do not include duties



The L-com CAU31CC-MM-2M USB C 3.1 cable has everything you need to stay connected and productive on the go. The USB C 3.1 cable is the ultimate solution for high-speed data transfer and device charging. This USB cable features type C male connectors on both ends and is available with 2 meter length. Our USB C 3.1 cable features data transfer speeds of up to 10 Gbps and 20 Volt/5 Amp charging capabilities. This cable is specifically stocked to be readily available for same business day shipment.

The L-com CAU31CC-MM-2M features a fumble-free reversible USB C plug, which ensures a fast and easy connection every time. With data transfer speeds of up to 10 Gbps, the CAU31CC-MM-2M USB C cable ensures lightning-fast and efficient transmission of large files and other bandwidth-intensive tasks. This cable offers universal and backward compatibility, allowing you to connect it to a diverse range of equipment.

This cable is equipped with a sturdy black nylon braid that makes it suitable for the rigors of daily use. The L-com CAU31CC-MM-2M also boasts a durable aluminum shell that provides increased strength and durability at the cable entry point. This USB C 3.1 cable is the perfect choice for a variety of applications, including data acquisition, data storage, video transfer, PC peripheral interconnects, and smartphone, tablet, or laptop charging with data transfer.

L-com has one of the largest in-stock selections of USB C 3.1 cables for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of other USB C 3.1 cables that ship same-day from our warehouse.


Features
  • USB C 3.1
  • Data transfer speeds up to 10 Gbps
  • 20 Volt / 5Amp Charging
  • Fumble-free reversible USB C plug ensures fast, easy connection every time
  • Universal and Backward compatibility with previous USB generations
  • Aluminum Shell provides durability and increased strength at cable entry point
  • Durable Nylon Cord Sheath in available in two lengths

Application
  • Data Acquisition
  • Data Storage
  • Video Transfer
  • PC Peripheral Interconnects
  • SmartPhone, Tablet, or Laptop Charging with Data Transfer


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.