L-com

USB 3.0, AM/AM, Alum Shell, Support 5V/2A, 5Gbps, .5M Black Nylon Braid

SKU CAU3AA-MM-05M
QTY available 85
Quantity Price
1 - 24 $9.89
25 - 49 $9.49
50 - 99 $9.20
100 + Call Us
Price $9.89

All Prices are in US Dollars and do not include duties



The L-com CAU3AA-MM-05M USB A to USB A 3.0 cable is designed to meet your needs with reliability and performance. This USB cable is equipped with type A male connectors on either end and it is available with 0.5 meter length. With universal and backward compatibility with previous USB generations, you can use this cable with a wide range of devices. This cable is specifically stocked to be readily available for same business day shipment.

This USB 3.0 cable from the L-com is capable of data transfer rate of up to 5 Gbps. In addition to its cutting-edge technology, the CAU3AA-MM-05M also boasts a durable aluminum shell that provides increased strength and durability at the cable entry point. This cable is equipped with a sturdy black nylon braid that makes it suitable for the rigors of daily use.

The L-com CAU3AA-MM-05M USB A to USB A 3.0 cable is the ultimate solution for high-speed data transfer and device charging. With data transfer speeds of up to 5 Gbps and 5 Volt / 2 Amp charging capabilities, this USB 3.0 cable from L-com has everything you need to stay connected and productive on the go. This USB cable is the perfect choice for a variety of applications, including data acquisition, data storage, video transfer, PC peripheral interconnects, and smartphone, tablet, or laptop charging with data transfer.

L-com has one of the largest in-stock selections of 5 Gbps USB A to USB A 3.0 cables for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of other USB A to USB A 3.0 cables that ship same-day from our warehouse.


Features
  • USB A to USB A 3.0
  • Data transfer speeds up to 5 Gbps
  • 5 Volt / 2 Amp Charging
  • Universal and Backward compatibility with previous USB generations
  • Aluminum Shell provides durability and increased strength at cable entry point
  • Durable Nylon Cord Sheath in available in three lengths

Application
  • Data Acquisition
  • Data Storage
  • Video Transfer
  • PC Peripheral Interconnects
  • Smart Phone, Tablet, or Laptop Charging with Data Transfer


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.