L-com

USB 3.0 Active Optical Cable, A male to C male PVC jacket no screw, right angle, 10 meters

SKU AOC-U30AMCM-V0R-010
QTY available 9
Quantity Price
1 - 9 $231.99
10 - 24 $222.71
25 - 99 $213.43
100 + Call Us
Price $231.99

All Prices are in US Dollars and do not include duties



L-com's AOC-U30AMCM-V0R-010 is a USB 3.0 Active Optical Cable. It is a cable with USB 3.0 A male connector to USB 3.0 C male connector. The cable features PVC jacket without screw but with right angle connector. The USB 3.0 AOC cable length is 10 meters. L-com's AOC-U30AMCM-V0R-010 is one of the thousands of cables in stock and ready to ship today!

Features
  • Hybrid optical cable with fiber and copper
  • High speed and long length USB 3.0 cables
  • No loss of signal and reduced EMI/RFI
  • Plug and Play

Application
  • Industrial Control/Cameras
  • Machine Vision
  • Medical Imaging
  • Security: Web Camera