To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

USB 3.0 Active Optical Cable, A male to C male PVC jacket no screw, 20 meters

SKU AOC-U30AMCM-V0S-020
QTY available 8
Quantity Price
1 - 9 $269.99
10 - 24 $259.19
25 - 99 $248.39
100 + Call Us
Price $269.99

All Prices are in US Dollars and do not include duties



L-com's AOC-U30AMCM-V0S-020 is a USB 3.0 Active Optical Cable. It is a cable with USB 3.0 A male connector to USB 3.0 C male connector. The jacket is PVC without screw. The USB 3.0 AOC cable length is 20 meters. L-com's AOC-U30AMCM-V0S-020 is one of the thousands of cables in stock and ready to ship today!

Features
  • Hybrid optical cable with fiber and copper
  • High speed and long length USB 3.0 cables
  • No loss of signal and reduced EMI/RFI
  • Plug and Play

Application
  • Industrial Control/Cameras
  • Machine Vision
  • Medical Imaging
  • Security: Web Camera