To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

USB 2.0 to Fiber Converter, Multi-mode SC Connector 200m (RX/TX)

SKU FOACEXAVIUSB2FMMSC
QTY available Call us
Quantity Price
1 - 4 $442.86
5 - 9 $425.15
10 - 24 $407.43
25 + Call Us
Price $442.86

All Prices are in US Dollars and do not include duties



The L-com FOACEXAVIUSB2FMMSC series is an USB to fiber optic converter for medical and commercial building applications, with wide temperature range between -10C to 60C and a SC connection interface. The L-com FOACEXAVIUSB2FMMSC is an economical USB 2.0 signal converter option suited for Multi-mode long distance signal extension up to 200 m. The L-com FOACEXAVIUSB2FMMSC USB to fiber optic converter is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • USB 2.0 connection interface
  • SC fiber optic connection interface
  • Extension range 200 meters over multimode
  • Support USB cameras, printers, scanners, touch screens, and other devices
  • Operational Temperature -10 °C to 60 °C

Application
  • Medical systems
  • Hospitals
  • government buildings
  • education institutions
  • commercial buildings
  • multimedia providers
  • utility facilities