To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

USB 2.0 to Fiber Converter, Multi-mode LC Connector 200m (RX/TX)

SKU FOACEXAVUSB2FMMLC
QTY available 8
Quantity Price
1 - 4 $1,160.00
5 - 9 $1,113.60
10 - 24 $1,067.20
25 + Call Us
Price $1,160.00

All Prices are in US Dollars and do not include duties



The L-com FOACEXAVUSB2FMMLC series is an USB to fiber optic converter for medical and commercial building applications, with wide temperature range between -10C to 60C and a LC connection interface. The L-com FOACEXAVUSB2FMMLC is an economical USB 2.0 signal converter option suited for Multi-mode long distance signal extension up to 200 m. The L-com FOACEXAVUSB2FMMLC USB to fiber optic converter is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • USB 2.0 connection interface
  • LC fiber optic connection interface
  • Extension range 200 meters over multimode
  • Support USB cameras, printers, scanners, touch screens, and other devices
  • Operational Temperature -10 °C to 60 °C

Application
  • Medical systems
  • Hospitals
  • government buildings
  • education institutions
  • commercial buildings
  • multimedia providers
  • utility facilities