To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

USB 2.0 3-in-1 Type A to Type C/Micro/Lightning Compatible. M/M | 5V | 2.4 Amps | 1 Foot Coiled cable

SKU CAU2A-3IN1C-1FT
QTY available 693
Quantity Price
1 - 24 $19.79
25 - 49 $18.80
50 - 99 $17.81
100 + Call Us
Price $19.79

All Prices are in US Dollars and do not include duties



The L-Com CAU2A-3IN1C-1FT is a USB 2.0 coiled braided cable that enables 3 in 1 connection to smart phones, tablets, laptops, and PC peripheral interconnects. Our USB A to type C/micro/lightning compatible charging cable provides a 5V/2A output.

The CAU2A-3IN1C-1FT 3 in 1 male to male cable from L-Com is compatible with earlier versions due to its backwards compatibility. Our 1-feet black braided cord has a molded aluminum shell and a coiled nylon cord sheath since it is made for rugged applications. This USB 2.0 lightning compatible cable features a smart LED that quickly displays a user's current charging state.

L-Com has the largest in-stock selection of USB 2.0 coiled braided cable with same-day shipping for domestic and international orders. We have 15,000-plus cable products in over a dozen categories, each offering the lengths, diameters, form factors, jackets, and connector types you need. Our skilled technical support and professional sales team can help you find the perfect USB 2.0 black nylon braided cable for your needs by providing more information on comparable products.


Features
  • USB 2.0 Charging - 5V, 2 A
  • USB A to USB C, Micro USB and a Lightning Compatible Conversion Cable
  • Backward compatible with previous USB generations
  • Durable Coiled Nylon Cord Sheath

Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge your USB-C mobile digital devices


Product Resources

Product Compliance

Product Compliance

P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.