Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 8 FT - Red

SKU PPA00011RD-08F
QTY available 10
Quantity Price
1 - 24 $24.79
25 - 49 $23.55
50 - 99 $22.31
100 + Call Us
Price $24.79

All Prices are in US Dollars and do not include duties



The L-com PPA00011RD-08F is a Nema 5-15p to C13 power cord with a red jacket. These cords are common for connecting PCs to a power source. The various color options we offer at L-com are popular in high cord density applications where the user needs to know which cord goes where through color coding. The PPA00011RD-08F is rated for max 15 amps and max 125 volts with SJT jacket.

Features
  • 15 Amp 125 Volt Rating
  • 14 AWG Conductors
  • Nema 5-15p Inlet to IEC C13 Outlet
  • Red Jacket

Application
  • PC/Server
  • Powered Devices
  • Switch/Router
  • Power


Documents and Resources