To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

High Speed HDMI Extension Cable, M/F, 1FT

SKU VHA00023-1F
QTY available 8
Quantity Price
1 - 24 $7.29
25 - 49 $7.00
50 - 99 $6.78
100 + Call Us
Price $7.29

All Prices are in US Dollars and do not include duties



The L-com VHA00023 High Speed HDMI cable in 1 foot length is built specifically for extending an HDMI signal. The VHA00023 1 foot HDMI extension cable has one male connector and one female connector, both of which are fully molded for long lasting durability. Capable of 4k resolution, the VHA00023-1F male to female HDMI cable from L-com comes in a length of 1 foot and is a quality choice for extending an HDMI signal in a multitude of applications. With multiple lengths, extend your HDMI signal 1, 2 or 3 feet.

Features
  • Connect HDMI source to HDMI display
  • One male connector and one female connector
  • Gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in multiple lengths from 1 to 3 feet

Application
  • HDTV
  • 4k resolution
  • Home Theatre
  • Professional AV installs