L-com

Type A MPO w/o pins to SC/UPC fan-out, 2.0mm Diameter, 8 Fiber, Multimode OM3 10GB 50/125, OFNP Jacket, 10 Meter

SKU MPFA8OM3-20SCUP-10
QTY available 5
Quantity Price
1 - 9 $237.99
10 - 24 $228.47
25 - 99 $218.95
100 + Call Us
Price $237.99

All Prices are in US Dollars and do not include duties



The L-com MPFA8OM3-20SCUP family of multi-fiber ribbon cables come with an 8 fiber, Type A MPO female to 8x SC/UPC connector fan-out. The L-com MPFA8OM3-20SCUP are Multimode OM3 10GB 50/125 cables and come factory terminated, tested, and ready to install. These MPO to SC fan-out assemblies come with an OFNP rated jacket to comply with strict building codes. The L-com MPFA8OM3-20SCUP fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures and are fully compatible with US Conec MTP products. In stock options include 1, 3, 5, and 10 meters, but custom lengths can be configured. These are one of thousands of fiber optic products available from L-com, order online and take advantage of our same-day shipping for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect fiber optic cable assembly for your application.

Features
  • 8 Fiber Type A MPO Female (w/o pins) to 8x SC/UPC
  • OFNP (Plenum) Rated Jacket
  • Multimode OM3 10GB 50/125 Fiber

Application
  • Data Centers
  • Ethernet
  • Link Aggregation
  • Server Connectivity


Product Resources