To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Type A MPO w/o pins to SC/APC fan-out, 2.0mm Diameter, 8 Fiber, Single Mode OS2 9/125, OFNP Jacket, 1 Meter

SKU MPFA8OS2-20SCAP-1
QTY available 10
Quantity Price
1 - 9 $163.99
10 - 24 $157.43
25 - 99 $150.87
100 + Call Us
Price $163.99

All Prices are in US Dollars and do not include duties



The L-com MPFA8OS2-20SCAP family of multi-fiber ribbon cables come with an 8 fiber, Type A MPO female to 8x SC/APC connector fan-out. The L-com MPFA8OS2-20SCAP are Single Mode OS2 9/125 cables and come factory terminated, tested, and ready to install. These MPO to SC fan-out assemblies come with an OFNP rated jacket to comply with strict building codes. The L-com MPFA8OS2-20SCAP fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures and are fully compatible with US Conec MTP products. In stock options include 1, 3, 5, and 10 meters, but custom lengths can be configured. These are one of thousands of fiber optic products available from L-com, order online and take advantage of our same-day shipping for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect fiber optic cable assembly for your application.

Features
  • 8 Fiber Type A MPO Female (w/o pins) to 8x SC/APC
  • OFNP (Plenum) Rated Jacket
  • Single Mode OS2 9/125 Fiber

Application
  • Data Centers
  • Ethernet
  • Link Aggregation
  • Server Connectivity


Product Resources