L-com

Type A MPO w/o pins to LC/UPC fan-out, 2.0mm Diameter, 8 Fiber, Multimode OM3 10GB 50/125, LSZH Jacket, 5 Meter

SKU MPFA8OM3-20LCUZ-5
QTY available 10
Quantity Price
1 - 9 $165.99
10 - 24 $159.35
25 - 99 $152.71
100 + Call Us
Price $165.99

All Prices are in US Dollars and do not include duties



The L-com MPFA8OM3-20LCUZ family of multi-fiber ribbon cables come with an 8 fiber, Type A MPO female to 8x LC/UPC connector fan-out. The L-com MPFA8OM3-20LCUZ are Multimode OM3 10GB 50/125 cables and come factory terminated, tested, and ready to install. These MPO to LC fan-out assemblies come with a Low Smoke Zero Halogen rated jacket to comply with strict building codes. The L-com MPFA8OM3-20LCUZ fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures and are fully compatible with US Conec MTP products. In stock options include 1, 3, 5, and 10 meters, but custom lengths can be configured. These are one of thousands of fiber optic products available from L-com, order online and take advantage of our same-day shipping for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect fiber optic cable assembly for your application.

Features
  • 8 Fiber Type A MPO Female (w/o pins) to 8x LC/UPC
  • LSZH (Low Smoke Zero Halogen) Rated Jacket
  • Multimode OM3 10GB 50/125 Fiber

Application
  • Data Centers
  • Ethernet
  • Link Aggregation
  • Server Connectivity


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.