L-com

TRB Plug Right Angle to TRB Plug Right Angle 1553 Cable 60 Inch Length Using 78 Ohm M17/176-00002 Coax

SKU LC3MP2167-60
QTY available 8
Quantity Price
1 - 9 $413.99
10 - 24 $397.43
25 - 99 $380.87
100 + Call Us
Price $413.99

All Prices are in US Dollars and do not include duties



L-com’s LC3MP2167-60 is a 3-slot full crimp plug R/A to R/A M17/176 Twinax, 60 inch cable assembly from L-Com. These cable assemblies have popular TRB plug connectors with 3-lug bayonet coupling designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB connector interfaces are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

The LC3MP2167-60 3-slot full crimp plug R/A to R/A M17/176 Twinax MIL-STD-1553 cable assemblies have a high temperature feature of +200 °C. These cable assemblies have Twinax connectivity and are ideal for applications such as Aircraft avionics and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The 3-slot full crimp plug R/A to R/A M17/176 Twinax cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of 3-slot full crimp plug R/A to R/A M17/176 Twinax MIL-STD-1553 cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 3-slot full crimp plug R/A to R/A M17/176 Twinax MIL-STD-1553 cable assemblies for your requirements.


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms

Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553

Key Specifications

Key Specifications

Connector 1 Series
TRB 3-Slot
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
78 Ohm
Connector 2 Series
TRB 3-Slot
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
78 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
M17/176-00002
RF Cable Type
M17/176-00002
RF Cable Impedance
78 Ohm
Length, Max
60 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.