TNC Male Right Angle Connector Clamp/Solder Attachment For RG178

SKU LCCN3027
QTY available 50
Quantity Price
1 - 24 $4.00
25 - 49 $3.80
50 - 99 $3.60
100 + Call Us
Price $4.00

All Prices are in US Dollars and do not include duties



Key Specifications (Click on Data Sheet Above for Additional Details) .
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Clamp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
3 GHz
Interface Type 1
RG178