TNC Male Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

Item # LCCN45915
Availability
8
Price Table
Quantity Price
1 - 24 $32.09
25 - 49 $30.49
50 - 99 $28.88
100 + Call Us
Add to Cart

Description

L-com's LCCN45915 Right Angle, TNC, Standard, Connector is part of our full line of RF components available for same-day shipping. Its right angle body geometry allows for easier connections in tight spaces. Our TNC male right angle connector LCCN45915 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Gold Plated Brass Contact
Application
  • General Purpose Test
  • Custom Cable Assemblies