ST/ST 9/125 Single mode Simplex Plenum Fiber Patch Cable, OS1, 10 Meter

Item # FCA-S1SP-STST-10M
Availability
10
Price Table
Quantity Price
1 - 24 $3.60
25 - 49 $3.42
50 - 99 $3.24
100 + Call Us
Add to Cart

Description

With ST to ST connectors, the FCA-S1SP-STST-10M fiber patch cable from L-com is ready for deployment in any single mode OS1 9/125 network. This single mode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-S1SP-STST-10M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-S1SP-STST-10M has a yellow, plenum rated, PVC jacket. The FCA-S1SP-STST-10M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex ST
  • Connector 2: Simplex ST
  • 9/125 Single mode OS1
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • OFNP (Plenum Rated) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss
Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX