L-com

ST/ST 50/125 Multimode 40/100GB Simplex Fiber Patch Cable, OM4, 10 Meter

SKU FCA-M4SR-STST-10M
QTY available 10
Quantity Price
1 - 24 $4.07
25 - 49 $3.87
50 - 99 $3.66
100 + Call Us
Price $4.07

All Prices are in US Dollars and do not include duties



With ST to ST connectors, the FCA-M4SR-STST-10M fiber patch cable from L-com is ready for deployment in any 10/40GB multimode OM4 50/125 network. This multimode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-M4SR-STST-10M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-M4SR-STST-10M has a violet, riser rated, PVC jacket. The FCA-M4SR-STST-10M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex ST
  • Connector 2: Simplex ST
  • 50/125 10/40GB Multimode OM4
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • OFNR (Riser-Rated) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX