L-com

SSMC Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

SKU LCCN45492
QTY available 4
Quantity Price
1 - 24 $33.29
25 - 49 $31.63
50 - 99 $29.96
100 + Call Us
Price $33.29

All Prices are in US Dollars and do not include duties



L-com's LCCN45492 SSMC plug connector with crimp/solder attachment for RG188-DS and RG316-DS is part of our full line of RF components available for same-day shipping. Our SSMC plug connector operates up to a maximum frequency of 12.4 GHz and offers good VSWR of 1.5:1. Our SSMC plug connector LCCN45492 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Good VSWR of 1.5:1
  • Gold Plated Beryllium Copper Contact
  • Contact plating according to MIL-G-45204
  • Reliable threaded coupling
  • Small SSMC connector form factor (50% smaller than SMA, radially)
  • IEC 60169-20 SSMC connector interface
  • In stock and ready to ship

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Avionics
  • A/D Modules
  • Data Acquisition
  • Software defined radio (SDR)
  • RADAR/SONAR
  • Ultra Wideband Digital Receivers
  • Medical equipment


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SSMC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
RG188-DS
Interface Type 2
RG316-DS