L-com

Splitter Distribution Box 8 Ports with 2 Input/Output Ports loaded with SC/UPC Adapter (without pigtails)

SKU LCFDB-108B-SC
QTY available 36
Quantity Price
1 - 24 $51.99
25 - 49 $49.39
50 - 99 $46.79
100 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



Indoor Wall Mounted, Fiber Optic Distribution box is ideal for end terminations of fiber optic runs in residential or commercial buildings. The LCFDB-108B-SC comes with 8 Simplex SC/UPC Coupler Ports installed with a removable cover for easy access to the pre-installed connectors. 2 cable entry points available so that your fiber runs can enter from above or below.

Features
  • 8 Simplex SC/UPC Couplers pre-installed
  • Cable Management Tray designed to securely and safely hold your fiber strands
  • Removable cover for easy access plus two cable entry points
  • Low Profile Wall Mounted Fiber Information Panel design
  • Integrated mounting holes for securing to any flat surface

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • Data Communications Networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.