L-com

Snap-Fit, Panel-mount IEC Outlet for two 60320-2-2/F Connectors, 2.8 mm solder tabs

SKU ACM-22F-NS-LC
QTY available 212
Quantity Price
1 - 24 $16.39
25 - 49 $15.57
50 - 99 $14.75
100 + Call Us
Price $16.39

All Prices are in US Dollars and do not include duties



The L-com ACM-22F-NS-LC is a snap-fit panel mount fused IEC outlet . Our snap-fit outlet includes two IEC 60320-2-2/F connectors and features 1.5 mm panel size and 2.8 mm solder tabs.

The ACM-22F-NS-LC IEC outlet molding is made from nylon 66 material and the contacts and busbar are made from plated copper alloy. This electric outlet is rated for a maximum AC current of 10 A and voltage of 250 V. Our IEC outlet from L-com is designed to operate at temperatures ranging from -20 to 70 deg C. This outlet features a UL94V-0 flammability rating enhancing fire safety in the installations.

L-com has an in-stock selection of IEC outlets for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC outlet as per your requirements.


Features
  • 2x Outlets
  • Snap in Panel Mount
  • Solder Tab Terminations