L-com

Snap-Fit, Panel-mount IEC Outlet for 60320-2-2/F, 6.3 mm solder tabs

SKU ACM-2F-N15Q6U-LC
QTY available 91
Quantity Price
1 - 24 $9.89
25 - 49 $9.40
50 - 99 $8.90
100 + Call Us
Price $9.89

All Prices are in US Dollars and do not include duties



The L-com ACM-2F-N15Q6U-LC is a snap-fit panel mount IEC shuttered outlet . Our black IEC outlet includes an IEC 60320-2-2/F connector and features 3 contacts and 6.3 mm solder tabs.

The ACM-2F-N15Q6U-LC IEC outlet molding is made from nylon 66 material and the contacts are made from tin-plated brass. This electric outlet is rated for a maximum current of 15 A and voltage rating of 250 V. The IEC shuttered outlet has maximum panel thickness of 1.5 mm. Our IEC outlet from L-com is designed to operate at temperatures ranging from -40 to 70 deg C. This outlet features a UL94V-0 flammability rating enhancing fire safety in the installations.

L-com has an in-stock selection of IEC outlets for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC outlet as per your requirements.


Features
  • Snaps into 1.5mm Panel
  • 6.3mm Quick-Connect Terminations
  • Shuttered

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.