L-com

SN Senior-Senior Single Channel (2 fiber) Adapter, without flange, Blue

SKU FOA-SN91-01
QTY available 98
Quantity Price
1 - 9 $17.19
10 - 24 $17.02
25 - 99 $16.85
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



SN non-shuttered adapters are available either as a 1-channel (2 fibers) or 4-channel variant (8 fibers). The single channel is designed for applications requiring the separation of individual optical channels such as coherent optics or wave-splitting. This adapter is slightly smaller than the shuttered version. Having the same footprint size as QSFP-DD transceivers, operators can now replicate switch-ports with inter-connected patch panels on a 1:1 basis. Due to its compact size, the SN adapter allows users to achieve the highest possible density within patch panels and optical distribution frames. Up to 432 fibers can be presented in a single 1RU (Rack Unit) subject to cable management and connector-access limitations. SN adapters are designed either to be snapped into panel cut-outs or screwed into place using an appropriate bolt and nut. Adapters incorporating an integrated fixing flange will require additional space between each cut-out. L-com has one of the largest in-stock selections of fiber optic adapters with same-day shipment for domestic and international orders. Make your online purchase right now for high quality VSFF adapters and take advantage of our same-day shipping. If you are unable to find something that you are looking for please contact our expert technical support.

Features
  • Premium one-piece body design
  • Up to 432 fibers per 1RU (Rack Unit)
  • Same footprint as QSFP-DD transceiver
  • Accepts SN standard and junior connectors
  • Supports 200G/400G VSFF connectivity
  • Color coded for rapid identification of fiber-type
  • Telcordia, ANSI, TIA and IEC Compliant
  • Identification marking for fast and simple connector alignment

Application
  • High-density patch panels
  • Spine/lLeaf architectures
  • Switch replication
  • Opto-electronic equipment
  • WDM equipment
  • MUX and DEMUX equipment
  • Mass server consolidation End of Rack (EoR), Middle of Rack (EoR)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.