SMC Plug to BNC Male Cable Assembly using RG316-DS Coax, 4 FT , LF Solder

Item # LCCA31403-FT4
Availability
Call Us
Price Table
Quantity Price
1 - 24 $48.78
25 - 49 $46.34
50 - 99 $43.90
100 + Call Us
Add to Cart

Description

This high quality SMC plug to BNC male cable assembly using RG316-DS coax, 4 FT cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31403-FT4 SMC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMC connection on one end and BNC connection on the other. This SMC to BNC cable from L-com has a plug to male gender combination.

SMC male to BNC plug cable assembly LCCA31403-FT4 is manufactured with a flexible coax. These flexible SMC to BNC cable assemblies use RG316-DS coax (RG316-DS flexible) and are double shielded. This radio frequency cord is wrapped in an FEP Jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded SMC plug to BNC male cable assembly using RG316-DS coax, 4 FT is built from quality components by skilled assemblers with many years of experience.

L-com’s SMC to BNC Plug/Male cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz SMC plug to BNC male cables are located on the LCCA31403-FT4 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a BNC male to SMC plug cable assembly because it can be used in the opposite direction.

This SMC plug to BNC male cable assembly using RG316-DS coax, 4 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMC to BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMC plug to BNC male cable assembly using RG316-DS coax, 4 FT.


Features
  • Max frequency 3 GHz
  • 70% Phase velocity
  • FEP Jacket
Application
  • General Purpose
  • Laboratory Use