L-com

SMB Plug Right Angle to SMB Plug Right Angle Cable Assembly using RG316-DS Coax, 1.5 FT , LF Solder

SKU LCCA31389-FT1.5
QTY available Call us
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



This high quality SMB plug right angle to SMB plug right angle cable assembly using RG316-DS coax, 1.5 FT cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31389-FT1.5 SMB cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with right angle SMB connection on one end and right angle SMB connection on the other. This right angle SMB to right angle SMB cable from L-com has a plug to plug gender combination.

SMB male to SMB male cable assembly LCCA31389-FT1.5 is manufactured with a flexible coax. These flexible SMB to SMB cable assemblies use RG316-DS coax (RG316-DS flexible) and are double shielded. This radio frequency cord is wrapped in an FEP Jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded SMB plug right angle to SMB plug right angle cable assembly using RG316-DS coax, 1.5 FT is built from quality components by skilled assemblers with many years of experience.

L-com’s SMB to SMB Plug/Plug cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz SMB right angle plug to SMB right angle plug cables are located on the LCCA31389-FT1.5 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

This SMB plug right angle to SMB plug right angle cable assembly using RG316-DS coax, 1.5 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle SMB to right angle SMB cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMB plug right angle to SMB plug right angle cable assembly using RG316-DS coax, 1.5 FT.


Features
  • Max frequency 3 GHz
  • 70% Phase velocity
  • FEP Jacket

Application
  • General Purpose
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG316-DS
RF Cable Type
RG316-DS
RF Cable Impedance
50 Ohm
Length, Max
18 inches