SMB Plug Right Angle to BNC Male Right Angle Cable Assembly using RG316 Coax, 1 FT , LF Solder

SKU LCCA31283-FT1
QTY available 19
Quantity Price
1 + $77.99
Price $77.99

All Prices are in US Dollars and do not include duties



This high quality SMB plug right angle to BNC male right angle cable assembly using RG316 coax, 1 FT , LF solder cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31283-FT1 SMB cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with right angle SMB connection on one end and right angle BNC connection on the other. This right angle SMB to right angle BNC cable from L-com has a plug to male gender combination.

SMB male to BNC plug cable assembly LCCA31283-FT1 is manufactured with a flexible coax. These flexible SMB to BNC cable assemblies use RG316 coax (RG316 flexible) and are single shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.098 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com single shielded SMB plug right angle to BNC male right angle cable assembly using RG316 coax, 1 FT , LF solder is built from quality components by skilled assemblers with many years of experience.

L-com’s SMB to BNC Plug/Male cable operates at a maximum frequency of 4 GHz. Technical performance specifications on these 4 GHz SMB right angle plug to BNC right angle male cables are located on the LCCA31283-FT1 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a right angle BNC male to right angle SMB plug cable assembly because it can be used in the opposite direction.

This SMB plug right angle to BNC male right angle cable assembly using RG316 coax, 1 FT , LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle SMB to right angle BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMB plug right angle to BNC male right angle cable assembly using RG316 coax, 1 FT , LF solder.


Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Stranded center conductor of RG316/U enhances flexibility
  • Gold plated center contacts minimize signal loss
  • Same day shipping and custom length available upon request

Application
  • Test and Measurement
  • Wireless infrastructure
  • Data Transmission
  • GPS
  • RFID
  • General Purpose


Documents and Resources