Low Loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack Bulkhead Cable Assembly using CA-195R Coax, 12 FT

SKU CC-RSPRSJBA012
QTY available 297
Quantity Price
1 + $48.99
Price $48.99

All Prices are in US Dollars and do not include duties



"

Customers designed the L-com CC-RSPRSJBA012 low loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack Bulkhead high running RF cable assembly with CA-195R, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our RF cable is constructed with a solid copper center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PVC (FR) jacket with a diameter of 0.195 inches. The CC-RSPRSJBA012 Reverse Polarity SMA Plug to Reverse Polarity SMA Jack Bulkhead low loss cable assembly has a maximum frequency of 5.8 GHz. Our in-series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 12 feet long, with a minimum bend radius of 1 inch for single bends and 2 inches for repeated bends. Our 12-foot CA-195R cable assembly has an 80% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-195R RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack Bulkhead cable assembly for your requirements.

"


Documents and Resources