Low Loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack Cable Assembly using CA-400 Coax, 40 FT

SKU CC-4RSJRSP040
QTY available 682
Quantity Price
1 + $74.99
Price $74.99

All Prices are in US Dollars and do not include duties



Customers designed the L-com CC-4RSJRSP040 low loss Reverse Polarity SMA Jack to Reverse Polarity SMA Plug high running RF cable assembly with CA-400, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our RF cable is constructed with a solid copper clad aluminum center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PE jacket with a diameter of 0.405 inches. Our in-series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 40 feet long, with a minimum bend radius of 1 inch for single bends and 4 inches for repeated bends. Our 40-foot CA-400 cable assembly has an 85% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-400 RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss Reverse Polarity SMA Jack to Reverse Polarity SMA Plug cable assembly for your requirements.



Documents and Resources