Low Loss Reverse Polarity SMA Plug to N Male Cable Assembly using CA-240-FOOT Coax, 20 FT

SKU CC-RSPNMT020
QTY available 396
Quantity Price
1 + $55.99
Price $55.99

All Prices are in US Dollars and do not include duties



Customers designed the L-com CC-RSPNMT020 low loss Reverse Polarity SMA Plug to N Male high running RF cable assembly with CA-240, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our Reverse Polarity SMA Plug to N Male cable assembly includes 50 Ohm connectors on both ends with crimp attachments and gold-plated phosphor bronze contacts. Our RF cable is constructed with a solid copper center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PE jacket with a diameter of 0.240 inches. The CC-RSPNMT020 Reverse Polarity SMA Plug to N Male low loss cable assembly has a maximum frequency of 5.8 GHz. Our between series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 20 feet long, with a minimum bend radius of 1.2 inch for single bends and 2.5 inches for repeated bends. Our 20-foot CA-240 cable assembly has an 83% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-240 RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss Reverse Polarity SMA Plug to N Male cable assembly for your requirements.



Documents and Resources