Low Loss Reverse Polarity SMA Plug to N Male Bulkhead Cable Assembly using CA-200 Coax, 0.5 FT

SKU CC-RSPNMEN06
QTY available 2
Quantity Price
1 + $50.99
Price $50.99

All Prices are in US Dollars and do not include duties



"

Customers designed the L-com CC-RSPNMEN06 low loss Reverse Polarity SMA Plug to N Male high running RF cable assembly with CA-200, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our RF cable is constructed with a solid copper center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PE jacket with a diameter of 0.195 inches. The CC-RSPNMEN06 Reverse Polarity SMA Plug to N Male low loss cable assembly has a maximum frequency of 5.8 GHz. Our between series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 0.5 feet long, with a minimum bend radius of 0.5 inch for single bends and 2 inches for repeated bends. Our 0.5-foot CA-200 cable assembly has an 83% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-200 RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss Reverse Polarity SMA Plug to N Male cable assembly for your requirements.

"


Documents and Resources