Low Loss Reverse Polarity SMA Plug to N Male Cable Assembly using CA-400 Coax, 80 FT

SKU CC-4RSPNM080
QTY available 527
Quantity Price
1 + $157.99
Price $157.99

All Prices are in US Dollars and do not include duties



Customers designed the L-com CC-4RSPNM080 low loss Reverse Polarity SMA Plug to N Male high running RF cable assembly with CA-400, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our Reverse Polarity SMA Plug to N Male cable assembly includes 50 Ohm plug-type connectors on both ends with crimp attachments and gold over Nickel-plated brass contacts. Our RF cable is constructed with a solid copper clad aluminum center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PE jacket with a diameter of 0.405 inches. Our between series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 80 feet long, with a minimum bend radius of 1 inch for single bends and 4 inches for repeated bends. Our 80-foot CA-400 cable assembly has an 85% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-400 RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss Reverse Polarity SMA Plug to N Male cable assembly for your requirements.



Documents and Resources