Low Loss SMA Male to Reverse Polarity TNC Plug Cable Assembly using CA-195R Coax, 10 FT

SKU CC-SMRTPA010
QTY available 2676
Quantity Price
1 + $36.39
Price $36.39

All Prices are in US Dollars and do not include duties



"

Customers designed the L-com CC-SMRTPA010 low loss SMA Male to Reverse Polarity TNC Plug high running RF cable assembly with CA-195R, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our RF cable is constructed with a solid copper center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PVC (FR) jacket with a diameter of 0.195 inches. The CC-SMRTPA010 SMA Male to Reverse Polarity TNC Plug low loss cable assembly has a maximum frequency of 5.8 GHz. Our between series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 10 feet long, with a minimum bend radius of 1 inch for single bends and 2 inches for repeated bends. This cable's low-loss construction reduces signal attenuation, with typical insertion losses ranging from 0.770 dB/ft at 250 GHz to 3.190 dB/ft at 5.8 GHz. Our 10-foot CA-195R cable assembly has an 80% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-195R RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss SMA Male to Reverse Polarity TNC Plug cable assembly for your requirements.

"


Documents and Resources