To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

SMA Male Right Angle Connector Solder Attachment for RG188-DS, RG316-DS

SKU LCCN45896
QTY available 45
Quantity Price
1 - 24 $38.59
25 - 49 $36.66
50 - 99 $34.73
100 + Call Us
Price $38.59

All Prices are in US Dollars and do not include duties



L-com's LCCN45896 Right Angle, SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. Our SMA male connector operates up to a maximum frequency of 3 GHz and offers good VSWR of 1.4:1. Its right angle body geometry allows for easier connections in tight spaces. Our SMA male right angle connector LCCN45896 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 3 GHz
  • Good VSWR of 1.4:1
  • Gold Plated Brass Contact
  • 50 µin minimum contact plating

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
3 GHz
Interface Type 1
RG188-DS
Interface Type 2
RG316-DS