SMA Male to BNC Male Cable Assembly using RG-316 Coax, 2 FT , LF Solder

SKU LCCA31124-FT2
QTY available 18
Quantity Price
1 + $61.99
Price $61.99

All Prices are in US Dollars and do not include duties



L-com's LCCA31124-FT2 is a SMA male to BNC male cable 24 inch length using RG316 coax, LF solder, RoHS and ships same-day. The RG316 coax of this SMA cable uses the PTFE dielectric with a VoP of 69%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to BNC cable assembly has a male to male gender configuration with flexible RG316 series coax and operates to 3 GHz. The shielding of this SMA cable is comprised of silver plated copper braid.

Custom versions of this SMA male to BNC male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31124-FT2 L-com SMA Male to BNC Male Cable 24 Inch Length Using RG316 Coax, LF Solder, RoHS data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 3 GHz
  • 69% Phase Velocity
  • FEP Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use


Documents and Resources