SMA Male to BNC Male Cable Assembly using RG223 Coax, 5 FT

SKU LCCA30355-FT5
QTY available 51
Quantity Price
1 + $61.99
Price $61.99

All Prices are in US Dollars and do not include duties



L-com SMA male to BNC male cable assembly using RG223 coax, 5 FT is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30355-FT5 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMA connection on one end and BNC connection on the other. This SMA to BNC cable from L-com has a male to male gender combination. Our SMA male to BNC male coaxial assembly part number LCCA30355-FT5 can also be known as SMA plug to BNC plug cable assembly when using alternate gender names.

SMA plug to BNC plug cable assembly LCCA30355-FT5 is manufactured with a flexible coax. These flexible SMA to BNC cable assemblies use RG223 coax and are double shielded. L-com double shielded SMA male to BNC male cable assembly using RG223 coax, 5 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these SMA to BNC M/M cables is 4 GHz. Technical performance specifications on these 4 GHz SMA male to BNC male cables are located on the LCCA30355-FT5 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a BNC male to SMA male cable assembly because it can be used in the opposite direction.

SMA male to BNC male cable assembly using RG223 coax, 5 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male to BNC male cable assembly using RG223 coax, 5 FT.


Features
  • Max Frequency 4 GHz
  • 66% Phase Velocity
  • Double Shielded
  • PVC Jacket

Application
  • General Purpose
  • Laboratory Use


Documents and Resources