Low Loss SMA Male to BNC Male Cable Assembly using LMR-200-UF Coax, 2 FT With Times Microwave Components with HeatShrink, LF Solder

SKU LCCA9888-FT2
QTY available 56
Quantity Price
1 - 4 $84.34
5 - 9 $82.65
10 - 24 $80.97
25 + Call Us
Price $84.34

All Prices are in US Dollars and do not include duties



L-com's LCCA9888 is a low loss SMA Male to BNC Male Cable Using LMR-200-UF Coax with HeatShrink, LF Solder, RoHS and ships same-day. L-com offers a wide range of off-the-shelf and custom cable assemblies available for same-day shipping. In addition, we have thousands of other products that can also be shipped on the same day. For these reasons and more, L-com is your top choice for wired and wireless connectivity products. Please contact a sales representative for quotes on testing or custom RF cables. *LMR™ is a trademark of Times Microwave Systems.

Features
  • Using Times Microwave Components
  • Max Frequency 4 GHz
  • Shielding Effectivity > 90 dB
  • 83% Phase Velocity
  • Low Insertion Loss
  • Bend Radius of 2 Inches

Application
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems


Documents and Resources