The L-com LCCA30257/WP-FT1 is a weatherproof low loss cable assembly that comes with SMA male connection with weatherproof boot on one end and BNC male with weatherproof boot on the other. L-com’s RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense/military, aerial antenna towers, etc. The low loss cable has a 50 Ohm impedance and is specifically ready for quicker shipment than most in the industry can provide.
This weatherproof low loss RF cable assembly operates at a maximum frequency of 4 GHz. Our RF cable assembly has a PE jacket with 0.240 inches diameter. The SMA male to BNC male cable assembly LCCA30257/WP-FT1 is built with LMR-240 coax, which has a flexible design.
This RF cable assembly with 0.5 inches diameter has copper as cable’s inner conducting material and PE (F) dielectric type. The weatherproof boot low loss cable is reusable and can withstand elements including extreme temperature. Additional dimensions, specifications, and CAD drawings for this LCCA30257/WP-FT1 low loss RF cable are available on our downloadable PDF datasheet.
L-com stocks a wide selection of weatherproof low loss cable assemblies that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal SMA male to BNC male cable assembly as per your requirements.
Features
- Max Frequency 4 GHz
- Shielding Effectivity > 90 dB
- 84% Phase Velocity
- Double Shielded
- PE Jacket
- Silicone Connector Boot
- IP68 Rated