SMA Female Bulkhead to SMA Male Cable Assembly using RG316 Coax, 2 FT

SKU LCCA31310-FT2
QTY available 8
Quantity Price
1 - 24 $69.99
25 - 49 $66.49
50 - 99 $62.99
100 + Call Us
Price $69.99

All Prices are in US Dollars and do not include duties



This high quality SMA female bulkhead to SMA male cable assembly using RG316 coax, 2 FT cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31310-FT2 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMA bulkhead connection on one end and SMA connection on the other. This SMA to SMA cable from L-com has a female to male gender combination.

SMA jack to SMA plug cable assembly LCCA31310-FT2 is manufactured with a flexible coax. These flexible SMA to SMA cable assemblies use RG316 coax (RG316 flexible) and are single shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.102 inch diameter and provides low loss with a maximum VSWR of 0:1. L-com single shielded SMA female bulkhead to SMA male cable assembly using RG316 coax, 2 FT is built from quality components by skilled assemblers with many years of experience.

Technical performance specifications on these SMA femalebulkhead to SMA male cables are located on the LCCA31310-FT2 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a SMA male to SMA female bulkhead cable assembly because it can be used in the opposite direction.

This SMA female bulkhead to SMA male cable assembly using RG316 coax, 2 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to SMA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA female bulkhead to SMA male cable assembly using RG316 coax, 2 FT.


Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Stranded center conductor of RG316/U enhances flexibility
  • Gold plated center contacts minimize signal loss
  • Same day shipping and custom length available upon request

Application
  • Test and Measurement
  • Wireless infrastructure
  • Data Transmission
  • GPS
  • RFID
  • General Purpose


Documents and Resources