SMA Female Bulkhead to SMA Female Bulkhead Cable Assembly using RG-316 Coax, 3 FT , LF Solder

SKU LCCA31147-FT3
QTY available 39
Quantity Price
1 + $69.99
Price $69.99

All Prices are in US Dollars and do not include duties



L-com's LCCA31147-FT3 is a SMA female bulkhead to SMA female bulkhead cable 36 inch length using RG316 coax, LF solder and ships same-day. The RG316 coax of this SMA cable uses the PTFE dielectric with a VoP of 69%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to SMA cable assembly has a female to female gender configuration with flexible RG316 series coax. The shielding of this SMA cable is comprised of silver plated copper braid. L-com's RF cable assembly with SMA bulkhead interface enables system designers to have external connections on their product enclosures or to be used for other rack mount and panel mount applications.

Custom versions of this SMA female bulkhead to SMA female bulkhead cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31147-FT3 L-com SMA Female Bulkhead to SMA Female Bulkhead Cable 36 Inch Length Using RG316 Coax, LF Solder data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • 69% Phase Velocity
  • FEP Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use


Documents and Resources