To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

SMA Female Connector Crimp/Solder Attachment for RG316, RG174, LMR-100, RG188, 0.100 inch

SKU LCCN45912
QTY available 11
Quantity Price
1 - 24 $13.59
25 - 49 $12.91
50 - 99 $12.23
100 + Call Us
Price $13.59

All Prices are in US Dollars and do not include duties



L-com's LCCN45912 , SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. Our SMA female connector operates up to a maximum frequency of 6 GHz and offers good VSWR of 1.3:1. Our SMA female connector LCCN45912 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 6 GHz
  • Good VSWR of 1.3:1
  • Gold Plated Beryllium Copper Contact
  • 50µ in. minimum contact plating

Application
  • General Purpose Test
  • Custom Cable Assemblies


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG316
Interface Type 2
RG174
Interface Type 3
LMR-100
Interface Type 4
RG188
Interface Type 7
0.100 inch