The L-com PXSLSL-305PA-E slot sensor operates on the principle of thru-beam or opposed mode sensing where light emitted from the transmitter is directly aimed at the receiver. Used to detect objects which pass between two arms that make up the slot, the transmitter and receiver share the same L shape housing. Referring to the presence or lack of light at the receiving end, the switching type is L.On/D.On selectable, triggering the PNP output.
L-com’s PXSLSL-305PA-E slot sensor has sensing distance or slot width of 5 mm which can detect opaque objects having size greater than 1.2 x 1.8 mm effectively preventing detected objects from hitting the bottom of the slots. The illuminator emits Infrared light having wavelength 940 mm and the photodetector receives light without obstruction. But, when an object passes through the L shape slot, the light gets blocked, and the detector generates the corresponding output signal.
The PXSLSL-305PA-E slot sensor is newly developed product characterized for fast response time of 3 KHz and superior anti-interference is used in manufacturing, automotive, material handling, and warehouse automation. The slot sensor has an operating DC voltage from 5 to 24 VDC. It has connector which gives you the right amount of length for your project. It is made of PC material and has IP50 degree of dust protection which makes it rugged and durable.
This L-com PXSLSL-305PA-E L shape slot sensor that features wide power supply range 5-24VDC, highly accurate and stable operation, selectable light-on/dark-on operation, IP50 protection, 8.5mm deep slot lessens chance of interference, and easy installation is in stock and ready to ship same-day. This sensor has competitive price, high performance, and fast response which is ideal for applications like industrial, manufacturing, food and beverage, packaging, robotics, automotive, material handling, OEM machine builder, warehouse automation. Based on your specifications, our expert technical support and trained sales team can find the ideal L shape slot sensor.
Features
- Wide power supply range 5-24VDC
- highly accurate and stable
- Selectable light-on/dark-on operation
- IP50 protection
- Easy installation
- 8.5mm deep slot lessens chance of interference
Application
- Manufacturing
- Automotive
- Material Handling
- Warehouse Automation