Sealing Cap For PXP7011 Series Inline Connectors and PXP7012 Series Front Panel Mount Connectors

SKU PXP7082
QTY available 40
Quantity Price
1 - 24 $5.75
25 - 49 $5.46
50 - 99 $5.18
100 + Call Us
Price $5.75

All Prices are in US Dollars and do not include duties



Bulgin's PXP7082 sealing cap from L-com is intended for use with PXP7011 series inline connectors and PXP7012 series front panel mount connectors. This sealing cap can be used to protect the IP rating of unmated power connectors in several industries, including telecom, security systems, data centers, emergency and backup power systems, medical devices, renewable energy, and outdoor or harsh environments.

L-com has one of the largest in-stock selections of sealing caps, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the sealing cap fits for PXP7011 series inline connectors and PXP7012 series front panel mount connectors that meets your needs.


Features
  • Sealing Caps for PXP7000 Series Plastic Body Power Connectors and PXM7000 Series Metal Body Power Connectors
  • Maintain IP rating of unmated connectors
  • PXP7081 first PXP7010 Series Plastic Body Flex Connector
  • PXP7082 fits PXP7011 Series Plastic Body Inline Connector and PXP7012 Plastic Body Front Panel Mount Connector
  • PXM7081 fits PXM7010 Series Metal Body Flex Connector
  • PXM7082 fits PXM7011 Series Metal Body Flex Connector
  • PXM7083 fits PXM7012 Series Metal Body Front Panel Mount Connector

Application
  • Telecom
  • Security Systems
  • Data Centers
  • Emergency & Back up Power Systems
  • Medical Devices
  • Renewable Energy
  • Outdoor/Harsh Environment


Documents and Resources