The Bulgin PX0970 from L-com is a sealing cap for the 900 series buccaneer connectors. Our polyamide sealing cap is designed for PX0921/PXA921 and PX0931/PXA931 series connectors. This sealing cap is used to maintain the IP68 rating of unmated connectors with plastic strips. Our sealing caps are suitable for industrial, commercial, marine, wastewater, transport and infrastructure, medical, recreation and leisure, agriculture, food processing, and consumer electronic applications. Make your online purchase right now to take advantage of our same-day shipping.
Our IP68-rated sealing cap is designed to withstand harsh environments and temperatures between -40 to 85 deg C. This cap has a 58 mm diameter over the coupling ring and a UL94V-0 flammability rating. Our sealing cap has a polyamide body material. This sealing caps is suitable for ancillary electrical equipment such as motors, pumps, and lighting equipment.
L-com has the largest in-stock selection of IP68-rated sealing caps for international and domestic orders with same-day shipment. All our caps are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect IP68-rated sealing caps for your requirements.
Features
- Sealing caps to maintain IP68 raiting of unmated connectors, with plastic strips
- Heavy duty sealing caps to maintain IP68 rating of unmated connectors, with stainless steel straps