SC/ST 9/125 Single mode Simplex Plenum Fiber Patch Cable, OS1 -3 Meter

SKU FCA-S1SP-SCST-03M
QTY available 4
Quantity Price
1 + $5.29
Price $5.29

All Prices are in US Dollars and do not include duties



With SC to ST connectors, the FCA-S1SP-SCST-03M fiber patch cable from L-com is ready for deployment in any single mode OS1 9/125 network. This single mode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-S1SP-SCST-03M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-S1SP-SCST-03M has a yellow, plenum rated, PVC jacket. The FCA-S1SP-SCST-03M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex SC
  • Connector 2: Simplex ST
  • 9/125 Single mode OS1
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • OFNP (Plenum Rated) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX