SC/ST 62.5/125 Multimode Simplex Fiber Patch Cable, LSZH, OM1, 5 Meter

SKU FCA-M1SZ-SCST-05M
QTY available 20
Quantity Price
1 + $7.39
Price $7.39

All Prices are in US Dollars and do not include duties



With SC to ST connectors, the FCA-M1SZ-SCST-05M fiber patch cable from L-com is ready for deployment in any multimode OM1 62.5/125 network. This multimode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-M1SZ-SCST-05M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-M1SZ-SCST-05M has a yellow, Low Smoke Zero Halogen rated jacket. The FCA-M1SZ-SCST-05M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex SC
  • Connector 2: Simplex ST
  • 62.5/125 Multimode OM1
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • LSZH (Low Smoke Zero Halogen) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX