SC/SC 62.5/125 Multimode Simplex Plenum Fiber Patch Cable, OM1, 2 Meter

SKU FCA-M1SP-SCSC-02M
QTY available 20
Quantity Price
1 - 24 $6.79
25 - 49 $6.45
50 - 99 $6.11
100 + Call Us
Price $6.79

All Prices are in US Dollars and do not include duties



With SC to SC connectors, the FCA-M1SP-SCSC-02M fiber patch cable from L-com is ready for deployment in any multimode OM1 62.5/125 network. This multimode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-M1SP-SCSC-02M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-M1SP-SCSC-02M has an orange, plenum rated, PVC jacket. The FCA-M1SP-SCSC-02M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex SC
  • Connector 2: Simplex SC
  • 62.5/125 Multimode OM1
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • OFNP (Plenum Rated) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX