SC/SC 50/125 Multimode Simplex Plenum Fiber Patch Cable, OM2, 10 Meter

SKU FCA-M2SP-SCSC-10M
QTY available 8
Quantity Price
1 + $3.80
Price $3.80

All Prices are in US Dollars and do not include duties



With SC to SC connectors, the FCA-M2SP-SCSC-10M fiber patch cable from L-com is ready for deployment in any multimode OM2 50/125 network. This multimode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-M2SP-SCSC-10M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-M2SP-SCSC-10M has an orange, plenum rated, PVC jacket. The FCA-M2SP-SCSC-10M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex SC
  • Connector 2: Simplex SC
  • 50/125 Multimode OM2
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • OFNP (Plenum Rated) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX