SC/SC 10GB Laser Optimized Multimode Simplex Fiber Patch Cable, Plenum, OM3, 1 Meter

SKU FCA-M3SP-SCSC-01M
QTY available 8
Quantity Price
1 + $7.69
Price $7.69

All Prices are in US Dollars and do not include duties



With SC to SC connectors, the FCA-M3SP-SCSC-01M fiber patch cable from L-com is ready for deployment in any 10GB multimode OM3 50/125 network. This multimode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-M3SP-SCSC-01M has connectors that utilize a UPC (Ultra Physical Contact) polish which provides a better surface finish with less back reflection. The FCA-M3SP-SCSC-01M has an aqua, plenum rated, PVC jacket. The FCA-M3SP-SCSC-01M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex SC
  • Connector 2: Simplex SC
  • 50/125 10GB Multimode OM3
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • UPC Polish
  • OFNP (Plenum Rated) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX